IESNA:LM-63-2002
[TEST]P1175348
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-S1090D835-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2446
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 35
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1298.4 1286.3 1259.9 1224.6 1184.9 1139.7 1092.3 1041.6 987.6 932.5
875.2 819 758.3 697.7 634.9 572.1 509.2 445.3 385.8 342.8
311.9 284.4 256.8 230.4 206.1 184.1 162 142.2 122.3 104.7
87.1 70.5 55.1 40.8 25.4 12.1 0
1298.4 1299.5 1276.4 1242.2 1204.7 1162.9 1117.7 1067 1015.2 961.1
904.9 846.5 787 726.4 664.6 602.9 542.3 480.6 417.7 361.5
320.8 289.9 262.3 233.7 208.3 185.2 163.1 142.2 122.3 106.9
92.6 77.2 59.5 44.1 28.7 16.5 0
1298.4 1289.6 1274.2 1247.7 1215.8 1180.5 1141.9 1098.9 1053.7 1005.2
952.3 901.6 845.4 793.6 735.2 681.2 625 567.7 513.6 456.3
401.2 347.2 299.8 264.5 238.1 212.7 189.6 167.5 143.3 121.2
100.3 80.5 61.7 45.2 30.9 17.6 0
1298.4 1290.7 1283 1269.8 1248.8 1223.5 1195.9 1160.7 1119.9 1078
1032.8 987.6 940.2 892.8 843.2 792.5 741.8 692.2 641.5 589.7
540.1 493.8 445.3 396.8 348.3 298.7 249.1 203.9 165.3 133.4
105.8 82.7 62.8 45.2 29.8 15.4 0
1298.4 1291.8 1292.9 1285.2 1269.8 1254.3 1233.4 1205.8 1173.9 1139.7
1102.2 1063.7 1021.8 978.8 934.7 889.5 842.1 795.8 747.3 701
655.8 606.2 555.5 504.8 448.6 392.4 335.1 280 221.5 173.1
125.7 83.8 60.6 41.9 25.4 12.1 0
